/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    V5 Actuated Water Type Butterfly Valves

    Honeywell's V5 Actuated Water Type Butterfly Valves are suitable for heating and cooling applications. The pressure rating of these type of valve are PN16 and valve Size are from DN5 to DN6.

    Overview

    Honeywell's V5 Actuated Water Type Butterfly Valves are suitable for heating and cooling applications. The pressure rating of these type of valve are PN16 and valve Size are from DN5 to DN6.

    Features & Benefits:
    • Cast Iron body/Ductile iron body
    • 90O closing or opening operation (10 positions)
    • Lock level handle (steel material)
    • Elastomer liner
    • Memory lock mechanism