/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    XBS-D Bottom Straight Valve

    Honeywell provides XBS-D bottom straight valves with valve tops and bottoms made from brass and membrane heads from stainless steel.

    Overview

    Honeywell provides XBS-D bottom straight valves with valve tops and bottoms made from brass and membrane heads from stainless steel. They come with 7 interchangeable valve inserts and solder or flanged connections. These valves can also be supplied with variable power from 10 to 72 kW.

    Features & Benefits:
    • Gas filling with pressure limiter (MOP)
    • Excellent responsiveness
    • No effect on condensing pressure on the superheat setting (compensated)
    • Sensor filling: Gas filling
    • Modular principle consisting of valve top, valve bottom and inserts