/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    6-inch Valve

    The Phoenix Controls 6-inch venturi air valve is specifically designed to be used in locations where precision airflow control is required and space is of a premium.

    Overview
    Venturi air valves are commonly used for a variety of
    applications including fume hoods, general exhaust,
    room supply air, snorkels, toilet exhaust, and general
    ventilation. The Phoenix Controls 6-inch venturi air
    valve is specifically designed to be used in locations where
    precision airflow control is required and space is of a
    premium. The 6-inch venturi valve can be ordered with
    options for control system platforms and valve coatings
    available from Phoenix Controls.
    When space is a minimum yet there is still a need for an
    accurate, repeatable airflow control device, choose the 6-
    inch venturi air valve from Phoenix Controls.Features & Benefits:
    • Compact design
    • Constant Volume or Variable Air Volume digital controls
    • Standard speed and high-speed actuation
    • Mechanically Pressure Independent
    • Accurate to +/- 5% of setpoint across entire flow range
    • No straight duct run requirements
    • High turndown ratio
    • No required maintenance
    Certifications:
    • HCAI Certified
      This device is certified for HCAI (previously called OSHPD). Preapproval Seismic Certification Preapproval per 2013 CBC, 2012 IBC, ASCE 7-10, and IEC-ES-AC-156. HCAI Special Certification number OSP-0290.
    • NVLAP Accreditation
      All venturi valves are characterized on NVLAP Accredited Airstations, Lab Code 200992-0. NVLAP is administered by the National Institute of Standards and Technology (NIST).
    • ISO
      Phoenix Controls Designs, Develops, Manufactures, and sells products, systems, and service to control the environment and airflow of critical spaces. Phoenix Controls is registered to ISO 9001:2015.
    Specifications

    Others

    • Brand
      • Phoenix Controls

    Others

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls