Pressure Independent Control Valves
FCU PICV STATION KIT
Honeywell FCU Pressure Independent Control Valves Kits ranges from DN15 (1/2") to DN32 (1 1/4") comes with new compact design. These “Plug and Play” FCU PICV Kits are completely pre-assembled, insulated from factory and ready to use.
Honeywell FCU Pressure Independent Control Valves Kits ranges from DN15 (1/2") to DN32 (1 1/4") comes with new compact design. These “Plug and Play” FCU PICV Kits are completely pre-assembled, insulated from factory and ready to use. The easier and faster installation and commissioning of kits also delivers time and cost savings. FCU Station PICV Kits include a pre-assembled PICV, Bypass Valve, Isolation Valve, Valve Strainer, Insulation Box (DN15 to DN25) and Connecting Hoses.
Features & Benefits:- New improved 2-union FCU Kits (DN15/20/25/32) are compactly designed for best space-saving and comes with 80 mm (3.15") center distance
- Easy selection, installation, commissioning, control and maintenance of the Fan Coil Units (FCU).
- Delivered pre-assembled, insulated (DN15-25), and tested from factory resulting in reduced onsite labor time and cost.
- Suitable for various heating/cooling applications like Fan Coil Units and VAV boxes with reheat application.
- Reduced consumption of high-emission raw material, which supports a CO2 reduction in the value chain (scope 3 emission).
- FCU PICV Station Kit is PN25 rated suitable for High Pressure in High Rise Towers
- The PICV kit with Actuators are rated for High Close of Pressure of 8 bar for high rise buildings and critical applications
- FCU PICV Station Kit is compatible with Multiple Actuators to meet all building applications
- CE, ROHS3
Others
Please sign in to activate purchase options