/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    VC6983 Floating Control Valve

    Discontinued

    Honeywell VC6983 Floating Control Valves consist of a valve body and replaceable characterized cartridge assembly. It provides optimum control of hot and/or chilled water flow in various heating and cooling applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell VC6983 Floating Control Valves provide optimum control of hot and/or chilled water flow in various heating and cooling applications, such as fan coil units, reheat coils and perimeter heating systems. The VC hydronic valves consist of a valve body and replaceable characterized cartridge assembly. When used with a Honeywell VC6983 actuator, the valve provides linear flow in either diverting or mixing applications. They are designed to provide sinusoidal valve actuator travel, and therefore operate silently and resist water hammer.

    Features & Benefits:
    • Provide sinusoidal valve actuator travel
    • Provide optimum control
    • Operate silently and resist water hammer
    • Replaceable characterized cartridge assembly
    Specifications

    Others

    • Maximum Differential Pressure
      • 4 bar (air pressure)
    • Overall Width
      • 110 millimetre
    • Overall Height
      • 150 millimetre
    • Maximum Flow Rate
      • 6.3 case

    Others

    • Maximum Differential Pressure
      • 4 bar (air pressure)
    • Overall Width
      • 110 millimetre
    • Overall Height
      • 150 millimetre
    • Maximum Flow Rate
      • 6.3 case
    • Maximum Differential Pressure : 4 bar (air pressure)
    • Overall Width : 110 millimetre
    • Overall Height : 150 millimetre
    • Maximum Flow Rate : 6.3 case