/content/hbtbt/ae/en/search-results.html

    Variable Frequency Drives

    HVAC232 SmartVFD

    Discontinued

    HVAC232 comes in compact size which saves space in your equipment cabinet and flexible in application with one free slot for an option board. 30 second start-up wizard which allows you to set up basic parameters upon first power up of drive.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HVAC232 comes in compact size which saves space in your equipment cabinet and flexible in application with one free slot for an option board. 30 second start-up wizard which allows you to set up basic parameters upon first power up of drive. Easy to operate and commissioning with an embedded wizard. There are two possible ways to mount SmartVFD HVAC232 in the wall, for MI1-MI3 it can be mounted either using screw or DIN-rail mounting.

    Variable frequency drives for induction and permanent magnet motors. Compliant with EMC and LVD.

    Torque characteristics can be adjusted to square for pumps and fans or to constant for machines in industrial or process operation.

    Features & Benefits:
    • Models available up to 18.5 kW
    • Permanent Magnet motor support
    • Energy optimization feature
    • Temperature measurement with temperature sensor option board OPTBH
    • Flexible side-by-side mounting with screws or DIN-rail as standard for MI1-MI3 frame sizes
    Certifications:
    • EN61800-5, EN61800-3, CE
    • IEC 721-3-3 class 3C2
    • IEC 721-3-3 class 3S2