/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    INNCOM X45R8 Universal Relay Pack

    The X45R8 Universal Relay Pack enables switching control of INNCOM guestroom lighting and HVAC equipment.

    Overview
    The X45R8 Universal Relay Pack enables switching control of INNCOM guestroom lighting and HVAC equipment. The X45R8 is equipped with eight general purpose relays that are used to switch various loads: motor, pump, heater, and tungsten, for example, as well as light-duty incandescent and fluorescent loads for lighting applications.

    Features
    • Eight built-in relays for separate on/off control of line voltage or low-voltage loads
    • 35mm DIN Rail mountable Optional in-room wireless network communications
    • Versatile hardware platform. High-Inrush current resistant relays
    Certifications
    • FCC Part 15A
    • IC
    • EN60730-1 / EN61000-6-3
    • EN61000-6-1 immunity
    • RoHS EN 50581
    • UL 244A
    • UL 508