/content/hbtbt/ae/en/search-results.html

    Antennas & Receivers

    Easyclick/EnOcean RF system

    The bidirectional Easyclick receiver can not only receive radio signals, but also transmits back its status every time it changes.

    Overview

    The bidirectional Easyclick receiver can not only receive radio 1 D 451 FU-EBI o.T. 00364316 6 signals, but also transmits back its status every time it changes. Actual ON/OFF switched states can then be visualised e.g. on the handheld transmitter D 450 FU-HS 128 (from FW 2.0). The handheld transmitter also supports remote management for remote access and the subsequent auto programming of transmitters

    Features & Benefits:
    • two-key operation ON/OFF (standard function)
    • one-key operation ON/OFF (changeover)
    • button operation (pulse)
    • hotel card switch with definable follow-up time
    • stairwell light with selectable running time and shutdown warning
    • automatic OFF after selectable running time
    • fan function with delayed ON and with selectable follow-up time
    • save and retrieve 4 lighting scenes at the press of a key (one lighting scene per key)
    Specifications

    Others

    • Brand
      • PEHA

    Others

    • Brand
      • PEHA
    • Brand : PEHA