Cables
Ex-or Tee Module
Ex-or 6-pole ‘tee’ modules enables pluggable connectivity between components and are for use with MLS Connect Digital Intelligent and Connect UltraLite Lighting Control Modules.
This 6-pole ‘tee’ modules enables pluggable connectivity between components and are for use with MLS Connect Digital Intelligent and Connect UltraLite lighting control modules. Used in conjunction with luminaire extension cables, it allows luminaires to be daisy-chained for ultimate flexibility and ease of installation.
Features & Benefits:- Avoid mis-wiring with colour-coded, pluggable connections
- Plug-and-play capability for connection of pre-wired luminaires
- Unit is individually line tested at manufacture to ensure its quality
- Reduce quiescent (standby) power consumption
- BS7211
- EN 60 320
- EN 61 984
- EN 61 984
Others
- Cable Length
- 0.3
- 0.3 metre
- Brand
- Ex-Or
- Connector 1 Shape
- Wieland 18/6
- Connector 2 Type
- Wires
- Number of Cores
- 6
Others
- Cable Length
- 0.3
- 0.3 metre
- Brand
- Ex-Or
- Connector 1 Shape
- Wieland 18/6
- Connector 2 Type
- Wires
- Number of Cores
- 6
- Cable Length : 0.3|0.3 metre
- Brand : Ex-Or
- Connector 1 Shape : Wieland 18/6
- Connector 2 Type : Wires
- Number of Cores : 6