/content/hbtbt/ae/en/search-results.html

    Converters

    Flowire Ethernet Converter

    Discontinued

    The FCDC3 Flowire Converter enables Ethernet to run on the same two wires as power, providing simpler cabling and opens up for longer cable hauls.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The FCDC3 Flowire Converter enables Ethernet to run on the same two wires as power, providing simpler cabling and opens up for longer cable hauls. The Flowire Converter is also capable of powering Ethernet devices attached to it, such as IP intercom stations and CCTV cameras.

    Features & Benefits:
    • One single-paired cable can be used to distribute power and data network
    • Switch to toggle between PoE forwarding on and off
    • The cable hauls can be longer, reducing the need for switches and/or repeaters
    • Up to 9 Flowire devices can be connected to the same 2-wire network structure
    • Existing two-wire infrastructure can be used reducing the total cost of retrofit projects
    • The Flowire Converter can be used with any Ethernet enabled device
    Certifications:
    • IEC/EN 60945:2002/Cor1:2008
    • EN 61000-6-2:2005
    • IEC/EN 60945:2002/Cor1:2008
    • EN 61000-6-3:2007+A1:2011