/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Cards & Modules

Addressable Zone Monitor Module

Zone Interface Module

The MI-DCZRM addressable zone monitor module allows a zone of non-addressable devices to communicate with a Morley-IAS protocol analog addressable system. As a result existing non-addressable zones can be integrated into a Morley-IAS protocol system.

The module monitors a zone of two-wire non-addressable devices. Each MI-DCZRM uses one of 99 available module addresses on a loop. A fault signal will be transmitted to the panel in case of an open circuit or short circuit on the non-addressable zone wiring or when the external fault input is pulled low (can be used for power supply monitoring). A flashing LED indicates that the module is in communication with the control panel. The LED latches steady on alarm (subject to current limitations).

The non-addressable zone can be powered from the analog communication loop or from an external power supply. Where the non-addressable zone is powered from an external power supply, the communication loop is fully isolated from the non-addressable zone and from the power supply. The zone monitor module replaces the MI-CZME but can be mounted onto a DIN rail. It can also be powered from the addressable loop and allows the integration of non-addressable zones into an addressable system. This module enables non-addressable devices to be monitored by Morley-IAS protocol analog addressable fire alarm control panels.

Features & Benefits:
  • Connection of a zone of non-addressable detectors to an analogue addressable fire system
  • Built in isolation allowing system installation in stages without loss of protection
  • Monitors open circuit and short circuit faults
  • TRI-Colour Status LED
  • Zone powered from addressable loop wiring or external 24V PSU
  • Remote reset of non-addressable zone
  • Compatible with Most non-addressable detectors IS non-addressable detectors
  • Monitoring of external power supply
  • External fault input
  • DIN rail mountable, consistent with all other modules
  • Support for an extended power supply range as low as 18V DC 60mA with an External PSU
Certifications:
  • EN54-17
  • EN54-18

Others

  • Maximum Operating Humidity
    • 0.95 Percentage

Others

  • Maximum Operating Humidity
    • 0.95 Percentage
  • Maximum Operating Humidity : 0.95 Percentage
Image
SKU
Description
alt
MI-DCZRM.
Zone Interface Module
Image
SKU
Description
alt
MI-DCZRM.
Zone Interface Module