/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Galaxy Flex Ethernet Module

    Galaxy Flex Ethernet Module provides alarm signaling and remote servicing support for Galaxy Flex systems via 10 Base T Ethernet LAN/WAN supporting TCP/IP protocol.

    Overview

    Galaxy Ethernet Module provides alarm signaling and remote servicing support for Galaxy Flex systems via 10 Base T Ethernet LAN/WAN supporting TCP/IP protocol. This is a direct mount Ethernet module, and can be mounted into the existing control panel housing, thus resulting in time and cost savings due to no extra box to install and wire. Savings can also be made as there are no extra costs for additional cabling requirements.

    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security