Network Cards & Modules
IP module
IP modules are equipment for redirecting the RS232/422/TCP/UDP serial port of the control panel to the TG graphic management software using IP protocol.
IP Modules are Equipment for redirecting the RS232/422/TCP/UDP serial port of the control panel to the TG graphic management software, using IP protocol. Compatible with 10 and 100 MHz Ethernet networks. It has RS232/422/TCP/UDP serial port input, Ethernet connection and 24V power supply.
Features & Benefits:- It has RS232/422/TCP/UDP serial port input
- IP module for network
- Connection wiring includes