/content/hbtbt/ae/en/search-results.html

    Network Cards & Modules

    Network Communication Module

    Discontinued

    The Network Communications Module (NCM) provides NOTIFIER Intelligent Fire Alarm Control Panels, and NCA and NCA-2 Network Control Annunciators with a means to connect to NOTIFIRE NET™.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Network Communications Module (NCM) provides NOTIFIER Intelligent Fire Alarm Control Panels, and NCA and NCA-2 Network Control Annunciators with a means to connect to NOTIFIRE NET™. Two types of NCM are available: NCM-W for connecting nodes with twisted-pair wire, and NCM-F for connecting nodes with fiber-optic cable.

    Features & Benefits:
    • Supports fiber-optic medium.
    • NFPA Style 4 (Class B) or Style 7 (Class A) operation.
    • Data is immune to all environmental noise.
    • Optical isolation prevents ground loops. NOTI•FIRE•NET™ Network fiber-optic medium.
    • Fiber type: 62.5/125 micrometers (multimode); or 50/125 micrometers (multimode).
    • Maximum attenuation is 8 dB with 62.5/125 μm fiber and 4.2 dB with 50/125 μm fiber.
    • Wavelength (1): 820 nanometers (use standard 850 nm fiber).
    • Connectors: ST® style.
    Certifications:
    • UL/ULC Listed: S635
    • CSFM: 7165-0028:0224 (NFS2-3030), 7165-0028:0243 (NFS320, NFS2-640)
    • FM approved
    • MEA approved
    • FDNY: COA#6306, COA#6212