/content/hbtbt/ae/en/search-results.html

Network Cards & Modules

NOTIFIRE NET Gateway

NOTIFIRE NET Gateway is the embedded version is a standalone gateway and is equipped with IP capability thus enabling ONYX Series users to monitor multiple sites over an Ethernet network without the need for remote workstation

The NOTIFIRE NET Gateway is an intelligent gateway interface for the ONYX works fire monitoring workstation. This gateway facilitates complete monitoring and control of a network and is available in a PC version and an embedded version. In addition, it supports full panel programming and network diagnostics. The PC version of the gateway is the network interface for a true peer-to-peer network and resides in ONYX Series workstations. The embedded version is a standalone gateway and is equipped with IP capability thus enabling ONYX Series users to monitor multiple sites over an Ethernet network without the need for remote workstations.

Features & Benefits:
  • Enables ONYX Series workstation to monitor alarm, prelim, trouble, and disabled events
  • Acknowledge, silence, reset, enable/disable, and activate/deactivate control capability to the workstation
  • Supports fire alarm control panel programming upload/downloads and modifications
  • Standalone embedded version for: ability to scale, remote IP connections
  • Supervised IP connections for remote workstations and gateways
  • Multiple workstations can access the gateway at the same time
  • PC versions support wire or multimode fibre options
  • Gateway redundancy for network survivability
Certifications:
  • UL/ULC: S5697
  • CSFM: 7300-1525:103
Data Sheet
Name
Description
File Size
Date
Size
ONYXWorks NFN Data Sheet
application/pdf 397.58 KB
8/16/2022
397.58 KB
NFN Fire Monitoring Data Sheet
application/pdf 703.13 KB
8/16/2022
703.13 KB
ONYXWorks NFN Data Sheet
application/pdf 397.58 KB
8/16/2022
397.58 KB
Name
Description
File Size
Date
Size
ONYXWorks NFN Data Sheet
397.58 KB
8/16/2022
397.58 KB
NFN Fire Monitoring Data Sheet
703.13 KB
8/16/2022
703.13 KB
ONYXWorks NFN Data Sheet
397.58 KB
8/16/2022
397.58 KB
Name
Description
File Size
Date
Size
ONYXWorks NFN Data Sheet
397.58 KB
8/16/2022
NFN Fire Monitoring Data Sheet
703.13 KB
8/16/2022
ONYXWorks NFN Data Sheet
397.58 KB
8/16/2022
Image
SKU
Description
alt
NFN-GW-EM-3
NOTIFIRE NET Gateway, 450mA, 24V DC, 0 to 49C (32F to 120F) temperature, 19 to 29V DC
Image
SKU
Description
alt
NFN-GW-EM-3
NOTIFIRE NET Gateway, 450mA, 24V DC, 0 to 49C (32F to 120F) temperature, 19 to 29V DC