/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Network Switches

HPOE3X 4-Port PoE Switch

HPOE3X 4-port PoE switches are 2-layer switches, which support long distance ethernet power supply.

HPOE3X 4-port PoE switches are 2-layer switches, which support long distance ethernet power supply. These switches provides four 10/100M ethernet ports, one 1000M ethernet port, and one 1000M fiber SFP port. These devices are equipped with two self adaptive transmission modes, which are IEEE and E100.

Features & Benefits:
  • 3X PoE feature: 300m long distance PoE
  • IEEE802.3, IEEE802.3u, IEEE802.3ab/z and IEEE802.3X standards
  • MAC auto study and aging, MAC address list capacity is 8K
  • MDI/MDIX self-adaptive
  • Ports 1 to 4 are RJ45 ports which support 10/100M self-adaptive; support IEEE802.3af, IEEE802.3at standard power supply
  • Port 5 is RJ45 port which supports 10/100/1000M self-adaptive
  • Adopt metal structure
  • One 100/1000M self-adaptive fiber port, one 10/100/1000M self-adaptive RJ45 port, and four 10/100M self-adaptive RJ45 ports
  • Two transmission modes (IEEE, E100) - IEEE mode is the standard ethernet mode when it is transmitted via twisted-pair, which supports maximum transmission distance up to 100 meters; E100 mode supports maximum transmission distance up to 300 meters

Others

  • Maximum Input Voltage
    • 57 voltage direct current
    • 230 voltage alternating current
  • Housing Color
    • Black
  • Maximum Operating Humidity
    • 90Percentage
  • Minimum Input Voltage
    • 48voltage direct current
  • Total Ports
    • 6
  • PoE Ports
    • 4
  • Maximum Power Consumption
    • 4.8Watt

Others

  • Maximum Input Voltage
    • 57 voltage direct current
    • 230 voltage alternating current
  • Housing Color
    • Black
  • Maximum Operating Humidity
    • 90Percentage
  • Minimum Input Voltage
    • 48voltage direct current
  • Total Ports
    • 6
  • PoE Ports
    • 4
  • Maximum Power Consumption
    • 4.8Watt
  • Housing Color : Black
  • Maximum Operating Humidity : 90Percentage
  • Minimum Input Voltage : 48voltage direct current
  • Total Ports : 6
  • PoE Ports : 4
  • Maximum Power Consumption : 4.8Watt
  • Maximum Input Voltage : 57 voltage direct current|230 voltage alternating current
Sales Sheet
Name
Description
File Size
Date
Size
equIP and HDZ Series Overview
application/pdf 1.24 MB
2/3/2022
1.24 MB
equIP and HDZ Series Overview
application/pdf 1.24 MB
2/3/2022
1.24 MB
Brochure
Name
Description
File Size
Date
Size
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Data Sheet
Name
Description
File Size
Date
Size
H2W2GR1 Datasheet - (English)
application/pdf 249.83 KB
8/16/2022
249.83 KB
H2W2PER3 - H2W4PER3 Data Sheet
application/pdf 174.91 KB
8/16/2022
174.91 KB
HPOE3X Data Sheet
application/pdf 505.48 KB
8/16/2022
505.48 KB
equIP and HDZ Series Overview
application/pdf 1.24 MB
8/16/2022
1.24 MB
HPOE3X Data Sheet
application/pdf 117.36 KB
8/16/2022
117.36 KB
Name
Description
File Size
Date
Size
equIP and HDZ Series Overview
1.24 MB
2/3/2022
1.24 MB
H2W2GR1 Datasheet - (English)
249.83 KB
8/16/2022
249.83 KB
equIP and HDZ Series Overview
1.24 MB
2/3/2022
1.24 MB
H2W2PER3 - H2W4PER3 Data Sheet
174.91 KB
8/16/2022
174.91 KB
HPOE3X Data Sheet
505.48 KB
8/16/2022
505.48 KB
equIP and HDZ Series Overview
1.24 MB
8/16/2022
1.24 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
HPOE3X Data Sheet
117.36 KB
8/16/2022
117.36 KB
Name
Description
File Size
Date
Size
equIP and HDZ Series Overview
1.24 MB
2/3/2022
equIP and HDZ Series Overview
1.24 MB
2/3/2022
Video Products Catalogue
13.83 MB
2/17/2022
H2W2GR1 Datasheet - (English)
249.83 KB
8/16/2022
H2W2PER3 - H2W4PER3 Data Sheet
174.91 KB
8/16/2022
HPOE3X Data Sheet
505.48 KB
8/16/2022
equIP and HDZ Series Overview
1.24 MB
8/16/2022
HPOE3X Data Sheet
117.36 KB
8/16/2022
Image
SKU
Description
alt
HPOE3X
4-Port PoE Switch, 6.80Gbps, 3.57Mpps, Switch Standalone ≤4.8W, 5.9x3.93x118in
Image
SKU
Description
alt
HPOE3X
4-Port PoE Switch, 6.80Gbps, 3.57Mpps, Switch Standalone ≤4.8W, 5.9x3.93x118in