Routers
Salto Sallis Wireless Lockset
Integration with Salto’s Sallis wireless lock family allows you to expand online access control beyond traditionally wired openings. Utilizing encrypted wireless technology, the Sallis line of locks communicate in real time with Pro-Watch.
Sallis locks communicate wirelessly to the Sallis node which supports up to 16 locking devices per node. The Sallis node is wired via RS-485 to the Sallis router which can support up to 16 locks per router. Wireless communication between the locks and node utilize 128-bit AES encryption to ensure security. The Sallis router is wired via RS-485 directly to the PW6K1IC integrated controller allowing control of up to 32 Sallis locks per controller. Sallis locks can be installed or retrofitted for many different applications through the various Geo cylinder models that add wireless online capability to almost any opening or through the AElement or A650 escutcheons designed for passage doors.
Features & Benefits:- Real time communication with Pro-Watch
- Up to 32 Sallis devices per PW6K1ICcontroller
- Up to 16 Sallis devices per Sallis node
- 1 Sallis router per RS-485 port
- 128-bit AES encrypted wireless communication
- Real-time event monitoring and control
- Wide variety of custom handles and finishes available
- Passage door locks available in commercial grade mortise, cylindrical or exit door trim
- Supports HID Prox, HID iClass, MIFARE and DESFire card formats
- ANSI
- BHMA
- IEEE802.15.4
Others
- Maximum Outside Transmission Distance
- 15 metre
- 35 foot
- Maximum Inside Transmission Distance
- 15 metre
- 35 foot
- Communications Protocol
- RS-485
Others
- Maximum Outside Transmission Distance
- 15 metre
- 35 foot
- Maximum Inside Transmission Distance
- 15 metre
- 35 foot
- Communications Protocol
- RS-485
- Communications Protocol : RS-485
- Maximum Outside Transmission Distance : 15 metre|35 foot
- Maximum Inside Transmission Distance : 15 metre|35 foot