/content/hbtbt/ae/en/search-results.html

    Telephone Interfaces

    MAESTRO Announcement Broadcaster

    Discontinued

    The MAESTRO announcement broadcaster is a simple and powerful interface which combines in a single product the functions of telephone sound system coupling and digital audio file player.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The MAESTRO announcement broadcaster is a simple and powerful interface which combines in a single product telephone sound system coupling and digital audio file player functionality.Once connected to the public address system, simply connect the telephone line of the product and dial its number to broadcast an announcement from any telephone. The MAESTRO can also broadcast pre-recorded digital audio messages, which can be triggered using the 6 input contacts.It is also possible to trigger these messages on a time schedule using the product's built-in calendar. The triggering of messages on DTMF key and many other settings are possible, by simple modification of the configuration. The audio files can be personalized to correspond to the announcements or alerts messages required by each establishment. The use of the MP3 or WAV digital compression format allows the broadcasting of quality messages, stored directly on the μSD card delivered and integrated with the product.