Transmitter Modules
Universal Digital Alarm Communicator Transmitter
Universal digital alarm communicator transmitters are designed for use with NOTIFIER® fire alarm control panels (including legacy panels). These transmitters can be installed in the panel cabinet or remotely in a separate enclosure.
Universal digital alarm communicator transmitters are designed for use with NOTIFIER® fire alarm control panels (including legacy panels). These transmitters can be installed in the panel cabinet or remotely in a separate enclosure. They are capable of transmitting the status of software zones (alarm and trouble), system trouble, panel off-normal, supervisory, bell trouble, low Battery, and AC Fail.
Features & Benefits:- Maximum of 14 point trouble messages transmitted per hour
- Dual phone lines with line voltage detect
- Compact in size
- USB port for upload/download programming
- Manual Test Report function and Transmission Clear function
- Real-time clock
- Extensive transient protection
- UL/ULC Listed: S635
- FM Approved
- CSFM: 7165-0028:0243 (NFS2-640/320), 7165-0028:0224 (NFS2-3030)
- FDNY: COA#6085, COA#6098