/content/hbtbt/ae/en/search-results.html

Transponders

Monitor modules, Morley

One or two Input modules by Morley-IAS provide supervision of one input circuit from external devices, granting maximum flexibility to a Morley fire detection and alarm system.

The Morley Input Series Modules, provide supervision of one or two input circuit from external devices and include also the MI-DCZRM Conventional Zone Interface module. The last provides an interface between a zone of Morley manufactured conventional type fire detection devices and an intelligent signalling loop. It has a resistive capacitor in EOL. Ideal to be used in IS environments.

Features & Benefits:
  • Integrated DIN rail brackets
  • Stable communication technique with high noise immunity
  • Plug-in terminal connections for ease of field wiring
  • Tri-colour light pipes
  • Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
  • Powered directly by 2 wire loop
Certifications:
  • EN54-18:2005+AC:2007
  • EN54-17:2005+AC:2007
  • 0905-CPR-210492
  • not yet arrived for MI-DCZRME
  • VdS G number not arrived yet

Others

  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
  • Housing Color
    • Gray

Others

  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
  • Housing Color
    • Gray
  • Housing Color : Gray
  • Minimum Operating Ambient Temperature : -20 degree Celsius
Image
SKU
Description
alt
MI-DMM2IE
2 Input Monitor Module with isolator, Morley
alt
MI-DMMIE
1 Input Monitor Module with isolator, Morley
Image
SKU
Description
alt
MI-DMM2IE
2 Input Monitor Module with isolator, Morley
alt
MI-DMMIE
1 Input Monitor Module with isolator, Morley