expansion modules
AXS4Secure Door Unit
AXS4Secure is an access control terminal for up to 2 doors. AXS4Secure motherboard door units are absolutely self-sufficient due to the superordinate access control software IQ multi access.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
AXS4Secure motherboard door units with power supply are completely assembled and licensed for 1-door and 2-door complete devices. Due to the modular component concept it is possible to do a object specific project planning. In connection with the innovative licensing concept the motherboard door units can be expanded from 1-door to 2-door AXS4Secure with the license. According to parameterization the AXS4Secure motherboard door units are absolutely self-sufficient due to the superordinate access control software IQ multi access.
AXS4Secure is an access control terminal for up to 2 doors. It is possible to use the RS485 modules bus to connect two separate doors with indoor and outdoor readers (up to four readers). The entire firmware is upgradable. Function extensions involve the MB-Secure portal and can be implemented at any time without replacing the hardware. Access control rights are set up and managed using IQ multi-access version V18.xx or higher. The central control unit supports the relevant options of the higher access control software. AXS4Secure contains all decision-making rights for releasing and controlling the door (including in offline mode). The terminals of AXS4Secure can be integrated directly in existing Ethernet networks (LANs). In the Ethernet network, a maximum configuration of 999 doors per location can be achieved with IQ Multi-access.
Features & Benefits:- Reduced warehousing, as only one main board is needed
- Seamless scaling because of a common licensing scheme
- Functions are activated by means of license keys
- Modular configuration
- Bundles available
- AXS4Secure meets the highest security requirements for ZK systems
- VdS class II
- EN 50131-3 class II