Expansion Modules
Four way relay
Four way relay interface is I/F Plastic Box with maximum operating Voltage 125 Va.c. or 150 Vd.c.
Four way relay interface is I/F Plastic Box with maximum operating Voltage 125 Va.c. or 150 Vd.c.
Features & Benefits:- Operating Voltage is 8.5 - 16V
- Resistance is 280 - (42mA)
- Rated current is 1.25mA
- Maximum operating Voltage is 125 V a.c. or 150 V d.c
Others
- Maximum Operating Voltage
- 8.5 - 16 volt
- Maximum Resistance
- 280 ? ohm
Others
- Maximum Operating Voltage
- 8.5 - 16 volt
- Maximum Resistance
- 280 ? ohm
- Maximum Resistance : 280 ? ohm
- Maximum Operating Voltage : 8.5 - 16 volt