/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Interface Modules With Local Override

    Coupler modules with local override functionality are used for safe potential isolation between logic and load

    Overview
    Single-stage coupler component with local override operation, acknowledgement of switch position and an LED for status indication. Coupler modules are used for safe potential isolation between logic and load. Spring terminals allow for quick and easy wire connection. The supply voltage can be connected across jumpers using additional terminals with no wiring or additional time required. The analogue data encoder is used as a variable encoder for manual variable specification, e. g. mixing valves, valve positions, temperature values, etc. It has three operating modes: ON, OFF and AUTO. In switch position AUTO, the control variable will be looped unchanged via the YR terminal to the control variable output Y. In switch position ON, the control variable can be set using the potentiometer on the front of the device. The output signal will be available at terminal Y
    Specifications

    Others

    • Brand
      • Saia Burgess Controls-SBC

    Others

    • Brand
      • Saia Burgess Controls-SBC
    • Brand : Saia Burgess Controls-SBC