/content/hbtbt/ae/en/search-results.html

    I/O Modules

    MCX Addressable Input/Output Module

    Discontinued

    The Addressable Input, Output Module cards includes 5 monitored input modules and 5 relay outputs (30V DC-1A). This cards are delivered with end-of-line resistors for the 5 inputs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Addressable Input, Output Module cards includes 5 monitored input modules and 5 relay outputs (30V DC-1A). The cards are delivered with end-of-line resistors for the 5 inputs. Each circuit has a micro selector for disarming, a led and an output for reporting the status to an external led. The connection terminals of this cards are removable.

    Certifications:
    • CPD Certified
    Specifications

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Addressable I/O Module

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Addressable I/O Module
    • Brand : Morley-IAS
    • Product Type : Addressable I/O Module