/content/hbtbt/ae/en/search-results.html

Lighting Controllers

MLSUC Interface Controller

The MLSUC1250 is an embedded controller/web page server used to remotely monitor and control Ex-Or Digital Managed Lighting Systems (MLS Systems).

Overview

It has the ability to present its status information and receive commands in BACnet protocol form. In addition, it supports the automated testing of DALI based Emergency luminaries and Signs. When utilized for lighting control and lighting status display application (i.e. no emergency testing), it takes the role of bus master on the RS485 spine linking a number of RB2000s each of which drives an MLS bus capable of supporting up to 100 separate lighting zones comprised of up to 200 individual presence detectors with photocells.

The MLSUC1250 supports automated testing of self-contained and DALI based Emergency luminaires. By connecting the Emergency luminaires to individual channels of the LCM, you can create automated test schedules for those luminaires. The channels of the LCM are individually addressable and hence any failures in the Emergency luminaires can be reported back to the MLS application.

The MLSUC1250 assumes the role of Bus Master on the MLS Spine. This means that all the RB2000s should be given consecutive, unique non-zero addresses. The last unit at each end of the MLS spine should be configured to terminate the two RS485 signal pairs, A-B and Y-Z. In the case of an RB2000 being the last device this is simply a matter of sliding the switch behind the address setting switches to the ON position.

Features & Benefits:
  • Automated testing of self-contained and DALI based Emergency luminaires
  • System shell mode enables basic engineering tasks to be performed on the MLS Controller platform without the need to use the web browser
  • Enhanced cyber security offering greater protection
  • Ability to run V3.8 Trend and Centraline drivers on the same device which potentially reduces infrastructure cost
Certifications:
  • Low Voltage Directives (2014/35/EC)
  • EMC Directives (2014/30/EU)
  • Radio Equipment Directives (2014/53/EU)
  • RoHS Directives (2011/65/EU)
  • CE
Specifications

Others

  • Brand
    • Ex-Or
  • Mounting Type
    • Surface inch

Others

  • Brand
    • Ex-Or
  • Mounting Type
    • Surface inch
  • Brand : Ex-Or
  • Mounting Type : Surface inch
Product Number
SKUs
Image
SKU
Description
alt
MLSUC1250
MLSUC1250 MLSUC Interface Controller, 0C to 50ºC, 90-240VAC 50-60Hz
Image
SKU
Description
alt
MLSUC1250
MLSUC1250 MLSUC Interface Controller, 0C to 50ºC, 90-240VAC 50-60Hz