Lighting Controllers
UltraLite Connection Centres
Ex-Or Connect UltraLite connection centres provides an efficient and cost-effective way to interconnect presence detectors and luminaires using industry-standard connectors.The UltraLite 10-way to Connect Digital Box.
Ex-Or Ultralight Connection Centres provides an efficient and cost-effective way to interconnect presence detectors and luminaires using industry standard connectors. Ultralight Connection Centres or Lighting Control Modules (LCMs) are available in three versions providing ten, six or four 6-pole sockets for dimmable or fixed-output luminaires. The number of switches and sensors that can be employed with each varies. Ultralight has been designed as a universal wiring solution. While it is compatible with an MLS Digital Managed Lighting System installation, the LCM is not itself an MLS device and does not therefore give access to the full range of features offered by the MLS system.
Features & Benefits:- Presence Detection with the ten-socket version, one sensor can control up to 10 luminaire outputs, or two detectors up to 5 luminaire outputs each.
- The six-socket and four-socket Ultralight LCMs allow one sensor to control up to 6 or 4 luminaire outputs respectively
- LightSpot HD - any sensor from the extensive LightSpot HD range can be connected to an Ultralight LCM using the appropriate plugged lead
- The leads are terminated at one end with a 7-way Wieland GST style locking connector, the other end has the relevant LightSpot HD pluggable
- colour-coded connections
- All the cables are LSOH and are available in varying lengths for switching, dimming, switching and dimming, and the Quick Link bus
- Ultralight detectors c/w 7-way connectors and incorporating the facility for One Switch operation
Others
- Brand
- Ex-Or
- Number of Channels
- 10
- Network Connection
- No
- No
- Mounting Type
- Surface inch
- Surface inch
- Control Type
- Switching
Others
- Brand
- Ex-Or
- Number of Channels
- 10
- Network Connection
- No
- No
- Mounting Type
- Surface inch
- Surface inch
- Control Type
- Switching
- Brand : Ex-Or
- Number of Channels : 10
- Network Connection : No|No
- Mounting Type : Surface inch|Surface inch
- Control Type : Switching