/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    IQ500 Plant & Integration Controller

    The IQ™500 Plant & Integration Controller provides a secure and versatile control platform for building and energy management systems. The controller is available pre-licensed or as hardware & license separate, see SKU link for options.

    Overview

    The IQ500 Plant & Integration Controller provides a secure and versatile control platform for building and energy management systems. With four onboard Ethernet ports and three RS-485 ports, the IQ500 Plant & Integration Controller not only enables the creation of a powerful Trend network but provides the ability to interface with a wide range of third party devices using BACnet, Modbus, M-Bus, MSTP and much more.

    The IQ500 Plant & Integration Controller integrates with the latest IQ5-IO input/output modules over a high-speed T1L bus. A separate bus is also provided for use with IO modules from the IQ4 and XCITE ranges. Flexible licencing options allow the IQ500 Plant & Integration Controller's functionality and number of IO channnels to be easily configured for your required application.

    Features & Benefits:
    • 0 onboard I/O channels, expandable to 300 I/O channels with initial base license supporting 16 I/O channels
    • Designed to meet ISA/IEC 62443-4-2 SL2
    • T1L high-speed secure bus for IQ5 I/O modules
    • Compatible I/O bus for IQ4 and XCITE (IQ3) I/O modules
    • 1x 1GB Isolated Ethernet Port
    • 802.1x authentication on the Isolated Ethernet Port to meet IT security standards
    • 3x 1GB Switched Ethernet Ports
    • 3x RS-485 ports: Modbus, M-Bus, MSTP and XNC integration
    • Compatibility mode for IQ3/IQ4 installations
    • Trend LAN Adaptor for IQ1/IQ2 installations
    • BACnet over IP (BACnet Building Controller (B-BC))
    • BACnet protocol revision 23
    • Multi State Strategy Modules provide simplified configuration and are automatically mapped to BACnet Multi State Objects enabling seamless integration with third-party systems
    • State Text for Digital Strategy Modules for easy understanding and management of system operations at a glance
    • Automatic time synchronisation and daylight saving via SNTP
    • Surface or DIN rail mounting, DIN 19 size 2 standard enclosure
    • USB local supervisor/engineering port
    • 24 Vac/dc input power supply
    • The controller is available pre-licensed or as hardware & license separate, see SKU link for options
    Certifications:
    • Certifications:
    • UL Certification
    • CE
    • UKCA
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend