This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    PLCs

    QronoX PLC

    QronoX PLC features SL3-level ISA 62443-4-2 cybersecurity, hot standby redundancy, and supports multiple communication protocols for secure and reliable operation.

    Overview
    The PCD3.M6893 PLC is desiged for critical applications and allows high-level language programming in accordance with IEC 61131-3 including object-oriented methods and Cyber security.The PCD3.M6893 base units (Power CPU) with 2 independent Ethernet ports and 4 I/O module slots.Onboard interfaces: USB, USB Host, RS485, Ethernet, CANSlots for aditional RS485 module and uSD memory modulePLC for cybersecure applications- based on industrial automation standard ANSI ISA 62443-4-2 Security Level 3, its built-in security features ensure a secure connection to the Internet and Cloud, all while encrypting the transferand storage of data. Further, it relies on role-based user management.Encryption keeps your data safe- Supports Micro SD cards up to 32GB, providing large storage for user data such as trend logs, alarm and event history, as well as any other information generated during operation. The encrypted file system protects the data againstunauthorised access.Hot Standby redundancyPowerful and efficient engineering- High-level language programming in accordance with IEC 61131-3 provides greater flexibility. It allows the access to a large community of developers, whose published solutions can be reused with greater ease.Multi-protocol support in one PLC controller- Easy and seamless system integration of up to 14 communication interfaces. Users have full freedom to combine variousprotocols via IP and serial ports – such as OPC-UA, MQTT,HTTPS, NTP, Modbus, CAN and Profinet. Users can also integrate custom specific protocols by the application program.Compatible with PCD3 I/O modules
    Specifications

    Others

    • Brand
      • Saia Burgess Controls-SBC

    Others

    • Brand
      • Saia Burgess Controls-SBC
    • Brand : Saia Burgess Controls-SBC

    Related Products