Temperature Controllers
Refrigeration Case Controller
Refrigeration Case Controllers are case controller remote display network expansion module that allows the connection of up to 5 RCC-RUI’s to a single RCC-1081 controller.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Refrigeration Case Controllers are case controller remote display network expansion module that allows the connection of up to 5 RCC-RUI’s to a single RCC-1081 controller. The remote user interface is multipurpose interface allowing RCC-1081 case controller users to view and modify some, but not all, configurable parameters within a RCC-1081 controller. Its primary function is to display operational status of its associated controller and refrigerated display case while also allowing local test mode configuration of stepper valve.
Features & Benefits:- On board 8-position address switch
- It provides user the option of setting its BACnet address
- Easy to use
- UL Listed per 60730-1
Others
- Brand
- Honeywell Multisite
- Communications Protocol
- BACnet
Others
- Brand
- Honeywell Multisite
- Communications Protocol
- BACnet
- Brand : Honeywell Multisite
- Communications Protocol : BACnet
Please sign in to view part numbers available for purchase based on your account Sign In