Wall Modules
AlerView Touchscreen Display
The AlerView is a versatile and configurable touchscreen display that provides secure, easy access to any device connected to the BACnet internetwork.
The AlerView is a versatile and configurable touchscreen display that provides secure, easy access to any device connected to the BACnet internetwork. Ideal for localized monitoring and management of devices, users can view and / or modify data points based upon their profile permissions, providing real-time insights into current conditions and eliminating calls to facilities or the need to manage routine set point changes via Compass
Features & Benefits:- 7” touchscreen - small enough for local deployment (i.e. in-room, or at equipment location) yet large enough to deliver a great user experience
- Support for BACnet/IPv4 and BACnet/MSTP - integrate any BACnet enabled device on the network
- Three mounting options and 3 power options provide flexibility for a variety of room types and configurations
- Customize with homescreen image and user-friendly names
- Configurable device tile layout options present 1-6 tiles representing different devices/ zones/controllers
- Access additional point details such as set points by clicking on the tile
- Supports up to 999 unique users for high traffic / shared room applications
- Create up to 10 profile / permission groups to tailor access and read / write capabilities
- User-based activity logging provides changelog audit trail
- Supports BACnet Time Sync
Others
- Brand
- Alerton
Others
- Brand
- Alerton
- Brand : Alerton