/content/hbtbt/ae/en/search-results.html

Wall Modules

TR40 and TR42 Series

The TR40 and TR42 series of room sensors and displays are designed to operate with Honeywell controllers. All models have an integral temperature sensor and variants are available that include sensors for relative humidity and/or CO2 concentration.

Overview
The TR40 and TR42 series of room sensors and displays are designed to operate with Honeywell controllers. All models have an integral temperature sensor and variants are available that also include sensors for relative humidity and/or CO2 concentration. The TR42 features a monochrome backlit LCD display which can be configured to show sensor readings and allow user control of fan speed, occupancy and temperature set point. Up to 7 devices can be connected to the controller by a two wire Sylk™ bus which carries both data and power.

Features & Benefits:
  • Single power/data connection to controller reduces wiring
  • Temperature and humidity sensing
  • Calculated dew point output
  • Operates in either °C or °F
  • Portrait or landscape orientation
  • High definition color backlit touch screen LCD display
  • Set point, fan speed, and occupancy override controls
  • Display of CO2 Concentration and Outside Air Temperature values from controller
  • Function key options (lights, blinds etc.)
  • Backup/Transfer of configuration details using micro SD card
Certifications:
  • CE, UL94-V0 plastic enclosure
  • FCC Part 15, Class B
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 125 degree Fahrenheit
    • 52 degree Celsius
  • Brand
    • Honeywell BMS NA

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 125 degree Fahrenheit
    • 52 degree Celsius
  • Brand
    • Honeywell BMS NA
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 125 degree Fahrenheit|52 degree Celsius
  • Brand : Honeywell BMS NA
Others
Name
Description
File Size
Date
Size
MERLIN NX Room Controller
application/pdf 727.47 KB
7/25/2023
727.47 KB
PCD7.LRxx BACnet-Raumregler
application/pdf 8.34 MB
6/1/2023
8.34 MB
Sylk Technology Brochure (English)
application/pdf 5.12 MB
5/11/2023
5.12 MB
Room Sensors and Displays
application/pdf 627.75 KB
5/14/2023
627.75 KB
Installation Guide (French)
application/pdf 946.09 KB
3/16/2023
946.09 KB
TR40-XX & TR42-XX Operating Guide (Spanish)
application/pdf 281.18 KB
3/16/2023
281.18 KB
TR40 & TR42 Operating Guide (Spanish)
application/pdf 849.51 KB
3/16/2023
849.51 KB
房间温控单元 用户手册
application/pdf 326.11 KB
11/16/2022
326.11 KB
PCD7.LRxx BACnet Room Controller
application/pdf 8.56 MB
6/1/2023
8.56 MB
Zio Lite TR40-42 LCD and non-LCD Wall Modules
application/pdf 1.25 MB
5/14/2023
1.25 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 831.68 KB
5/10/2023
831.68 KB
Guide Specification
application/pdf 314.84 KB
5/10/2023
314.84 KB
Installation Instructions
Name
Description
File Size
Date
Size
INSTRUCCIONES PARA LA INSTALACIÓN
application/pdf 949.24 KB
5/8/2023
949.24 KB
INSTALLATIONSANLEITUNGEN
application/pdf 943.86 KB
5/8/2023
943.86 KB
Installation Instructions
application/pdf 1.01 MB
5/8/2023
1.01 MB
ISTRUZIONI PER L’INSTALLAZIONE
application/pdf 944.9 KB
5/8/2023
944.9 KB
Zio Lite Installation Instructions
application/pdf 1022.58 KB
5/8/2023
1022.58 KB
NOTICE D’INSTALLATION
application/pdf 946.09 KB
5/8/2023
946.09 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Operating Guide
application/pdf 816.07 KB
5/10/2023
816.07 KB
Name
Description
File Size
Date
Size
INSTRUCCIONES PARA LA INSTALACIÓN
949.24 KB
5/8/2023
949.24 KB
MERLIN NX Room Controller
727.47 KB
7/25/2023
727.47 KB
PCD7.LRxx BACnet-Raumregler
8.34 MB
6/1/2023
8.34 MB
INSTALLATIONSANLEITUNGEN
943.86 KB
5/8/2023
943.86 KB
Installation Instructions
1.01 MB
5/8/2023
1.01 MB
ISTRUZIONI PER L’INSTALLAZIONE
944.9 KB
5/8/2023
944.9 KB
Zio Lite Installation Instructions
1022.58 KB
5/8/2023
1022.58 KB
Sylk Technology Brochure (English)
5.12 MB
5/11/2023
5.12 MB
Room Sensors and Displays
627.75 KB
5/14/2023
627.75 KB
Installation Guide (French)
946.09 KB
3/16/2023
946.09 KB
TR40-XX & TR42-XX Operating Guide (Spanish)
281.18 KB
3/16/2023
281.18 KB
TR40 & TR42 Operating Guide (Spanish)
849.51 KB
3/16/2023
849.51 KB
房间温控单元 用户手册
326.11 KB
11/16/2022
326.11 KB
PCD7.LRxx BACnet Room Controller
8.56 MB
6/1/2023
8.56 MB
Zio Lite TR40-42 LCD and non-LCD Wall Modules
1.25 MB
5/14/2023
1.25 MB
NOTICE D’INSTALLATION
946.09 KB
5/8/2023
946.09 KB
Specification Data
831.68 KB
5/10/2023
831.68 KB
Operating Guide
816.07 KB
5/10/2023
816.07 KB
Guide Specification
314.84 KB
5/10/2023
314.84 KB
Name
Description
File Size
Date
Size
MERLIN NX Room Controller
727.47 KB
7/25/2023
PCD7.LRxx BACnet-Raumregler
8.34 MB
6/1/2023
Sylk Technology Brochure (English)
5.12 MB
5/11/2023
Room Sensors and Displays
627.75 KB
5/14/2023
Installation Guide (French)
946.09 KB
3/16/2023
TR40-XX & TR42-XX Operating Guide (Spanish)
281.18 KB
3/16/2023
TR40 & TR42 Operating Guide (Spanish)
849.51 KB
3/16/2023
房间温控单元 用户手册
326.11 KB
11/16/2022
PCD7.LRxx BACnet Room Controller
8.56 MB
6/1/2023
Zio Lite TR40-42 LCD and non-LCD Wall Modules
1.25 MB
5/14/2023
Specification Data
831.68 KB
5/10/2023
Guide Specification
314.84 KB
5/10/2023
INSTRUCCIONES PARA LA INSTALACIÓN
949.24 KB
5/8/2023
INSTALLATIONSANLEITUNGEN
943.86 KB
5/8/2023
Installation Instructions
1.01 MB
5/8/2023
ISTRUZIONI PER L’INSTALLAZIONE
944.9 KB
5/8/2023
Zio Lite Installation Instructions
1022.58 KB
5/8/2023
NOTICE D’INSTALLATION
946.09 KB
5/8/2023
Operating Guide
816.07 KB
5/10/2023
Product Number
SKUs
Image
SKU
Description
alt
TR42
Wall Module,Temperature, Set point Adjustment, Override, Fan Speed Adjustment, Sylk-Bus
alt
TR42-E-PACK
Wall Module, Sylk, Bulk Pack, 20 PER PACK
Image
SKU
Description
alt
TR42
Wall Module,Temperature, Set point Adjustment, Override, Fan Speed Adjustment, Sylk-Bus
alt
TR42-E-PACK
Wall Module, Sylk, Bulk Pack, 20 PER PACK