/content/hbtbt/ae/en/search-results.html

Expansion Modules

LEM-320 LoopNotifier Expander Module

The LEM-320 Loop Expander Module provide by Notifier’s ONYX Series of Fire Alarm Control Panels with Signaling Line Circuits. LEM-320 comes with simple installation plug in style.

The LEM-320 Loop Expander Module provide by Notifier’s ONYX Series of Fire Alarm Control Panels with Signaling Line Circuits. LEM-320 comes with simple installation plug in style. The ONYX Series NFS-640/NFS2-640 supports one LEM-320; the NFS-3030/NFS2-3030 supports up to five LEM-320s. The LEM-320 module is used to expand the NFS-640/NFS2-640 to a second loop, and to expand each LCM-320 used on the NFS-3030/NFS2-3030 — each NFS-3030/NFS2-3030 LCM-320 supports an expansion LEM-320

Features & Benefits:
  • Up to 12,500 feet on a Class B SLC loop
  • Built-in degraded mode increases survivability
  • Very simple installation with plug-in style
  • Permits multiple loops in small enclosure
Certifications:
  • UL/ULC
  • FM Approved
  • CSFM
  • FDNY
Image
SKU
Description
alt
LEM-320
Loop Expander Module, 24V DC, 100mA, 50 Ohms
Image
SKU
Description
alt
LEM-320
Loop Expander Module, 24V DC, 100mA, 50 Ohms