/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    AM-8000 Fire Detection Panel

    Discontinued

    AM-8000 are RISC high speed microprocessor fire detection control panels which can drive 2 analog loops and it’s expandable to 4 using an additional LIB-8000 card installed inside the panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AM-8000 are RISC high speed microprocessor fire detection control panels which can drive 2 analog loops and it’s expandable to 4 using an additional LIB-8000 card installed inside the panel. Using the high speed CAN-bus line it’s possible to expand the control panel AM-8000 from 4 to 32 loops through the connection with max 7 BB-8000 (expandable from 2 to 4 loops). Each loop, using the new Advanced protocol, can manage and supervise 159 detectors and 159 modules up to max 5088 detectors and 5088 modules. On the CAN-bus, that links AM-8000 with BB-8000, it’s possible to connect up to 7 LCD-8000-L displays in order to manage and supervise all the fire detection system. The display can be installed on the field or on the BB-8000.

    Features & Benefits:
    • 4 Passwords access levels
    • Programmable text for Devices/Zones: 32 characters
    • 500 zones and 400 Logic Groups per system
    • Control-By-Event Equations (CBE) to program activations using logic operators (AND. OR. DEL, etc.) 2000 events History Log file per system
    • Real time clock
    • Self programming utility on fire detection loops with Type-ID self recognition of connected devices
    • Self recognition for double address settings
    • Algorithm to activate alarms and faults
    Certifications:
    • EN54-2
    • EN54-4