/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Honeywell Safety Bus Module

    Safety Bus Modules allows fire, fire gas detection and firefighting control in a unique bus assuring a high safety level. They are composed by one or two control panel cards and can control eight supervised input for conventional sensors.

    Overview

    Safety Bus Modules can control eight supervised inputs for conventional sensors or detectors with safety related functions. This can include automatic, manual, water flow, and sprinkler supervision devices. All the channels can be individually reset and are tested every 30 seconds during operation. It is used to control conventional fire detectors and NO/NC contacts in general. The modules must be connected to the system ground using the screw located on the front panel.

    Features & Benefits:
    • Wide area coverage
    • Easy addition of IO in existing system
    • Large capacity of 64 modules/loop
    • Redundant network
    • Available with weather proof and explosion proof housing
    Certifications:
    • SIL 2/3 Certified
    • UL Approved
    • EN Atex Approved
    • CE Approved
    Specifications

    Others

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Safety Bus Remote Module

    Others

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Safety Bus Remote Module
    • Brand : Honeywell Industrial Fire
    • Product Type : Safety Bus Remote Module