/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Intelligent Network Controller – INC Generation 2

    The INC (Intelligent Network Controller), is the main controller of the VARIODYN® ONE PAVA system. It is responsible for managing and monitoring all key components of the system including power amplifiers, speaker lines and call stations, etc.

    Overview

    INC supports 8 amplifier channels with the maximum capacity of 5 A current per channel and you can add up to 48 speaker lines using 6 speaker line modules with 8 speaker lines each in a single INC. INC comes with an inbuilt storage that can be used to store both configuration and audio files. The four different configurations available in INC offer flexibility to choose the controller with the appropriate extension module as per your requirement.

    Features & Benefits:
    • Supports minimum 8 to maximum 48 speaker circuits per controller by expanding field mountable Speaker Circuit Modules with 8 speaker circuit/module
    • Inbuilt Relay Matrix Mode to dynamically allocate amplifier channels to speaker circuits
    • Supports 8 simultaneous Audio per controller
    • Intuitive LED interface ensuring you can easily understand the system status
    • INC-D with 8 DAL ports and 14 GPIOs
    • INC-A with 6 Audio In/Out with 14 GPIOs
    • INC - DANTE with 8 In and 8 Out DANTE port with 14 GPIOs
    • User friendly software to provide ease of commissioning
    • All INC controllers offer Modbus protocol over Serial link (RS485) to integrate with 3rd Party Modbus interface