/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

NFS2-3030 Intelligent Addressable Fire Alarm System

The NFS2-3030 is an Intelligent Fire Alarm Control Panel (FACP) designed for medium- to large-scale facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the NFS2-3030 is ideally suited for these applications

The NFS2-3030 is part of the ONYX® Series of products from NOTIFIER. The NFS2-3030 is ideal for virtually any application because it features a modular design that is configured per project requirements. With one to ten Signaling Line Circuits (SLCs), the NFS2-3030 supports up to 3,180 intelligent addressable devices.

Information is critical to fire evacuation personnel, and the NFS2-3030’s large 640-character Liquid Crystal Display (LCD) present’s vital information to operators concerning a fire situation, fire progression, and evacuation details.

A host of other options are available, including single- or multichannel voice- firefighter’s telephone- LED, LCD, or PC-based graphic annunciators- networking- advanced detection products for challenging environments- wireless fire protection and many additional options

ONYX Intelligent Sensing is a set of software algorithms that provide the NFS2-3030 with industry-leading smoke detection capability. Drift compensation allows the detector to retain its original ability to detect actual smoke, and resist false alarms, even as dirt accumulates

Features & Benefits:
  • One to ten isolated intelligent Signaling Line Circuits (SLC) Style 4, 6 or 7
  • Wireless fire protection using SWIFT Smart Wireless Integrated Fire Technology
  • With built-in Degraded Mode operation, the system is capable of general alarm if a fire alarm condition is present even if the central processing unit (CPU) fails
  • Weekly Occupancy Schedules allow changing sensitivity by time of day and day of week
  • Advanced history filters allow sorting by event, time, date, or address
Certifications:
  • UL 864 (Fire)
  • UL 1076
  • UL 257
  • ULC-S527-11
  • UL Listed: S635
  • ULC Listed: S527-11
  • MEA: 232-06-E
  • CSFM: 7165-0028:0224
  • FM Approved
  • FM6320 Approved. Class 6320 for Gas Detection
  • City of Chicago
  • City of Denver
  • Singapore Productivity and Standards Board (PSB)
  • CCCF listed.
Data Sheet
Name
Description
File Size
Date
Size
Marine ONYX Systems Data Sheet
application/pdf 107.85 KB
8/16/2022
107.85 KB
Name
Description
File Size
Date
Size
Marine ONYX Systems Data Sheet
107.85 KB
8/16/2022
107.85 KB
Name
Description
File Size
Date
Size
Marine ONYX Systems Data Sheet
107.85 KB
8/16/2022
Image
SKU
Description
alt
CPU2 3030D-M
NFS2-3030 CPU for Marine Application
alt
CPU2-3030D
NFS2-3030 Intelligent Addressable Fire Alarm System: LCD Display 640 characters: English
Image
SKU
Description
alt
CPU2 3030D-M
NFS2-3030 CPU for Marine Application
alt
CPU2-3030D
NFS2-3030 Intelligent Addressable Fire Alarm System: LCD Display 640 characters: English