/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Notifier ABT4000

    Discontinued

    The Repeater Panel (ABT4000) provides an additional display for fire alarm panels of type NF300, NF3000, NF500, NF5000 &INSPIRE. It is used to control fire alarm control panels & third-party systems, e.g. Alarm systems, emergency warning systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Repeater Panel (ABT4000) provides an additional display for fire alarm panels of type NF300, NF3000; NF500, NF5000, and INSPIRE. It is used to control fire alarm control panels and third-party systems, e.g. Alarm systems, emergency warning systems. These control functions are made available via a number pad including a menu. It is possible: disabling the sounders, the control device and detector zones.

    Features & Benefits:
    • Reduction of environmental influences through capacitive keysUse particularly suitable in sensitive areas through membrane keyboard, e.g. E.g. healthcare sector options for non-redundant or redundant connection Graphic display with 6 lines of 20 characters each, 2 messages can be displayed at the same time 3 buttons for operation buzzer off, test and history button for input confirmation for special functions4 buttons freely programmable4 group displays "Operation", "Alarm", "Fault".
    Certifications:
    • CE
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER