/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Xenex Control Panel

    The Xenex Conventional Fire Detection and Alarm system from Gent provides owners of small building premises with quality protection equipment at an economical price.

    Overview

    The Xenex conventional fire detection and alarm system from Gent provides owners of small building premises with quality protection equipment at an economical price. Xenex Control panel are available from 2 zone to 8 zone range.

    Features & Benefits:
    • Xenex deploys devices on conventional radial wiring layouts using standard 2-core cable
    • Device options include a full range of smoke detectors , heat detectors, sounders, strobes and bells
    • Sounder options include shallow base, deep base and bedhead sounder type
    • For installations where a high degree of weatherproofing is required, IP55 rated sounders, sirens and bells are available
    • Spare test keys, spare glasses (packs of 10) and False alarm verification feature to filter out false alarms is selectable through software
    Certifications:
    • EN54: Parts 2 &4
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent