/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    ZXSe Intelligent Fire Alarm Control Panel

    The ZXSe range of intelligent fire alarm control panels has been designed to assist with the normal operation of a fire detection system.

    Overview

    The ZXSe range of analogue addressable fire alarm control panels have been designed and constructed around proven and reliable microprocessor technology. This simple approach has produced a modular, scalable fire alarm platform suitable for protecting all types of premises.

    The ZXSe range of intelligent fire alarm control panels has been designed to assist with the normal operation of a fire detection system. Standard weekly testing is available through a simple menu structure allowing selection of the zones to be tested either with or without activation of the output relays or sounders. Additionally, the status of individual devices can be analyzed to determine whether cleaning or replacement is required. As the installation grows the ZXSe panel can expand with the building or site by adding additional devices, loop cards, printers or repeater panels. Additionally, further ZXSe panels can be networked together allowing an even bigger system to be created. Remote (or local) printers can easily be connected to provide a paper copy of events as and when they occur or provide a historical record.

    Features & Benefits:
    • Key Feature:
    • Multi-protocol
    • Modular concept
    • Simple, robust design to EN54 Parts 2 & 4
    • Intuitive to use
    • Easy to maintain
    Certifications:
    • EN 54-2:1997 + A1:2006
    • EN 54-4:1997 + A1:2002 + A2:2006
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS