Antennas & Receivers
IPDACT IP Communicator
IPDACT IP communicators are designed to transmit fire alarm system information to central monitoring stations over any standard IP network.
The Fire-Watch™ series of IP Communicators from Fire-Lite Alarms are designed to transmit fire alarm system information to central monitoring stations over any standard IP network. They connect to a Fire Alarm control panel’s standard telephone ports with no changes required to panel’s existing configuration. These communicators offer exclusive upload/download capabilities, a 512 bit encryption for added security and a reliable connection to an off-site central station monitoring facility.
Features & Benefits:- Eliminates the cost of two dedicated phone lines (only the customer's shared IP equipment is required)
- Can use newer low-cost, non-analog, digital telephone services such as cable or fiber optics Increases connection supervision to the central station from the once-a-day test signal to once every 30 to 90 seconds
- Requires no change to the existing panel configuration (connects directly to the primary and secondary analog panel telephone ports)
- Fast alarm transmission (less than 10 second transmission time)
- Works over any type of customer-provided Ethernet 10 100 base network connection (LAN or WAN),
- DSL modem or cable modem Data transmits over standard contact ID protocol but is secured with the industry's highest level of encryption (AES 512-bit)
- Supports both dynamic (DHCP) or public and private static IP addressing