/content/hbtbt/ae/en/search-results.html

    Controller Cables

    PVC Coated Cable

    PVC Coated Cable

    Overview

    PVC Coated Cable are necessary when the location of the control unit and the area to be protected (where the sensor cable is to be routed) are far apart and fire or thermal detection between these locations is not required

    Features & Benefits:
    • Construction is fully insulated, four core twisted pair and foil screen with drain wire
    • 6.6mm +/- 0.2mm overall wire diameter
    • 100 mm minimum bend radius