Controller Programmers
Slave Digital Alarm Communicator
The Fire-Watch 411 series from Fire-Lite Alarms are compact slave Digital Alarm Communicator Transmitters (DACTs) that are designed for a variety of fire, and non-fire applications.
The Fire-Watch 411 series from Fire-Lite Alarms are compact slave Digital Alarm Communicator Transmitters (DACTs) that are designed for a variety of fire, and non-fire applications. They provide either three or four monitoring channels (inputs) respectively. These slave DACTs are a cost-effective solution for applications that require a Fire Alarm control panel to transmit system status to an off-site monitoring facility for central or Remote Station compliance.
Features & Benefits:- Fully supervised trigger inputs require a contact closure for activation.
- 12- or 24-VDC operation, jumper-selectable.
- Industry-first, UL recognized, “dialer-runaway” prevention feature.
- Dual-line, rotary or touch-tone-dial DACT interfaces to public switched telephone network
- UL
- MEA
- CSFM