Enclosure Mounts & Hardware
Annunciator Surface Box
The Annunciator Surface Box provides for the remote mounting of one annunciator module in a surface-mount enclosure. Knockouts are provided for use with 1/ 2" (1.27 cm) conduit. The annunciator mounts directly to the ABS-1B/C without a dress plate.
The Annunciator Surface Box provides for the remote mounting of one annunciator module in a surface-mount enclosure. Knockouts are provided for use with 1/ 2" (1.27 cm) conduit. The annunciator mounts directly to the ABS-1B/C without a dress plate.