Enclosure Mounts & Hardware
Blank Module Plate
Blank Module Plates by Notifier are cover unused module positions in an annunciator backbox also included four stand offs which allows option modules to mount behind the black front, or inside the cabinet.
The BMP-1 Blank Module Plate covers unused module positions in an annunciator backbox or in a FACP dress panel such as an ADP-4B or DP-DISP. The BMP-1 may also mount an option module, such as an NCM-W, NCM-F, or TM-4. It includes four stand-offs which allow option modules to mount behind the blank front, on the inside of the cabinet.