Enclosure Mounts & Hardware
CAB-4 Series Audio Command Door
Notifer brings CAB-4 Series Audio Command Doors that are designed to be used with CA-2 chassis mounted in top two rows.
The Notifier designed fire alarm control panels cabinets using 16 gauge steel. The cabinet assembly consists of two parts: a black box and a locking door. The cabinet doors are available in different sizes such as two-tier, three– tier and four-tier, that are used for mounting with CA-2 chassis in the top two rows.
Features & Benefits:- These cabinet doors are either available in black or in red colours
- Available in three sizes “B’ size or twotier,
- “C” sIze or three-tier and
- “D” size or four-tier
- CSFM: 7165-0028:0243 (NFS2-640), 7165-0028:0224 (NFS2-3030)
- FDNY: COA# 6085, COA# 6098
- FM approved
- MEA: 317-01-E, 345-02-E
- UL Listed: S635
- ULC Listed: S635