/content/hbtbt/ae/en/search-results.html

Enclosure Mounts & Hardware

Flush Bezel Kit

Flush Bezel Kits by Honeywell are covers can be purchased to suit your needs and include a blank cover, Customer key plate and 80 Zone LED expansion cover.

Flush Bezel Kits by Honeywell are covers can be purchased to suit your needs and include a blank cover, Customer key plate and 80 Zone LED expansion cover. The range of covers can be purchased to suit your needs and include a blank cover, Customer key plate and 80 Zone LED expansion cover. If additional batteries are required to support larger loop loading the EN54-4 compliant back box increases the enclosure size of a DXc2 or DXc4 to accommodate and charge an additional pair of 17Ah batteries. This modular design of the DXc allows multiple extension boxes to be fitted to the same panel delivering a system flexible enough to cope with any installation requirement. (Only one EN54-4 compliant back box can be fitted per panel).

Features & Benefits:
  • 795-112
  • Fits DXc2 & DXc4 control panels
  • Dimensions: 473.5mm Hx471.5mm W
Image
SKU
Description
alt
795-113
Flush Bezel Kit for DXc1-M and DXc2-M
Image
SKU
Description
alt
795-113
Flush Bezel Kit for DXc1-M and DXc2-M