/content/hbtbt/ae/en/search-results.html

Enclosure Mounts & Hardware

Gamewell D4 Series Cabinet

The D4 Series Cabinets are designed to house the Gamewell-FCI’s, E3 Series® Classic Emergency Voice Evacuation AA Series amplifiers and Honeywell Power Products’ Chassis Power Supplies. These cabinets are constructed from 16-gauge steel.

The D4 Series Cabinets are designed to house the Gamewell-FCI’s, E3 Series® Classic Emergency Voice Evacuation AA Series amplifiers and Honeywell Power Products’ Chassis Power Supplies. These cabinets are constructed from 16-gauge steel. The cabinet assembly consists of two parts a backbox and a solid, locking door.

The key-locked door includes a pin-type hinge, two keys and hardware that are used to mount the door to the backbox. The door offers optional right or left hinges to simplify the installation. The cabinet knockouts are positioned at numerous points, so that the Installer can bring a conduit into the enclosure. The cabinets are available in black and red. This selection provides a stylish and a classic accent to the décor of the facility lobby and the reception areas. The flexible backbox design allows you to easily install and maintain the cabinets in a variety of building options.

Features & Benefits:
  • Constructed of 16- gauge steel backbox with integral trough offset
  • Includes a slotted quarter-turn latch and key lock
  • Offers a 90° opening door with zero clearance; 180° opening door with full clearance
  • Contains the backbox and the door ground studs provide positive ground
  • Provides removable doors with zinc die-cast hinges
Certifications:
  • FM Approved: 3022355
  • MEA Approved, Fire Dept. of New York: COA# 6077
  • CSFM: 7165-1703:0125
  • VMC Reference of Certification: VMA-45894-02C
  • ISO 9001 Certification
Data Sheet
Name
Description
File Size
Date
Size
C4 and D4 Series Cabinets Data Sheet
application/pdf 52.72 KB
8/16/2022
52.72 KB
Output Controller Module Data Sheet
application/pdf 558.77 KB
8/16/2022
558.77 KB
E3 Series, Classic Data Sheet
application/pdf 116.41 KB
8/16/2022
116.41 KB
Cabinets - C4, D4 Data Sheet
application/pdf 128.82 KB
8/16/2022
128.82 KB
E3 Series Cabinets Data Sheet
application/pdf 116.1 KB
9/18/2022
116.1 KB
HPFF12 NAC Expander-Power Supply Data Sheet
application/pdf 85.31 KB
8/16/2022
85.31 KB
HPFF8 NAC Expander-Power Supply Data Sheet
application/pdf 55.93 KB
8/16/2022
55.93 KB
CAB-4 Series Cabinets Data Sheet
application/pdf 399.18 KB
8/16/2022
399.18 KB
Name
Description
File Size
Date
Size
C4 and D4 Series Cabinets Data Sheet
52.72 KB
8/16/2022
52.72 KB
Output Controller Module Data Sheet
558.77 KB
8/16/2022
558.77 KB
E3 Series, Classic Data Sheet
116.41 KB
8/16/2022
116.41 KB
Cabinets - C4, D4 Data Sheet
128.82 KB
8/16/2022
128.82 KB
E3 Series Cabinets Data Sheet
116.1 KB
9/18/2022
116.1 KB
HPFF12 NAC Expander-Power Supply Data Sheet
85.31 KB
8/16/2022
85.31 KB
HPFF8 NAC Expander-Power Supply Data Sheet
55.93 KB
8/16/2022
55.93 KB
CAB-4 Series Cabinets Data Sheet
399.18 KB
8/16/2022
399.18 KB
Name
Description
File Size
Date
Size
C4 and D4 Series Cabinets Data Sheet
52.72 KB
8/16/2022
Output Controller Module Data Sheet
558.77 KB
8/16/2022
E3 Series, Classic Data Sheet
116.41 KB
8/16/2022
Cabinets - C4, D4 Data Sheet
128.82 KB
8/16/2022
E3 Series Cabinets Data Sheet
116.1 KB
9/18/2022
HPFF12 NAC Expander-Power Supply Data Sheet
85.31 KB
8/16/2022
HPFF8 NAC Expander-Power Supply Data Sheet
55.93 KB
8/16/2022
CAB-4 Series Cabinets Data Sheet
399.18 KB
8/16/2022
Image
SKU
Description
alt
SBB-D4
D4 Series Cabinet, Back box, Accepts 4 Amplifier, 116.5x61x13.9cm, Black
alt
SBB-D4R
D4 Series Cabinet: Backbox: Accepts 4 Amplifiers: 116.5x61x13.9cm: Red
Image
SKU
Description
alt
SBB-D4
D4 Series Cabinet, Back box, Accepts 4 Amplifier, 116.5x61x13.9cm, Black
alt
SBB-D4R
D4 Series Cabinet: Backbox: Accepts 4 Amplifiers: 116.5x61x13.9cm: Red