Enclosure Mounts & Hardware
Notifier Locking Enclosure
TR-ABS is a Back Boxes which provide an enclosure for remote mounting it can be surface or semi flush mounted.
TR-ABS is a Back Boxes which provide an enclosure for remote mounting it can be surface or semi flush mounted. Conduit access is provided via five knockouts on the top of the enclosure, five on the bottom, and three on the back surface.
Features & Benefits:- Locking door with LEXAN window and two key
- Suitable for both surface mount and semi-flush mount (requires optional trim ring) applications
- ECN 93-343
- DN-6940:C