Power Supplies
Addressable power supply
NOTIFIER’s AMPS-24/E is an addressable power supply and battery charger with up to three 24 V DC outputs.
NOTIFIER’s AMPS-24/E is an addressable power supply and battery charger with up to three 24 V DC outputs. It operates in either FlashScan® or CLIP (Classic Loop Interface Protocol) mode with the NFS-3030/NFS2-3030 Fire Alarm Control Panel (FACP). It can also be used as the primary power supply for the NCA-2 Network Control Annunciator.
Features & Benefits:- Isolated Signalling Line Circuit (SLC) interface
- Trouble bus input for use with normally-open dry contacts or open-collector circuit
- Brownout detection
- UL: S635
- ULC: CS118
- City of Chicago
- City of Denver
- MEA: 345-02-E
- CSFM: 7165-0028:224
- FM: Approved
- FDNY: #6026
Others
- Maximum Battery Capacity
- 7 - 200 Ah
- Mains Frequency
- 50/60 hertz
- Battery Charger
- Yes
- Wire Size
- 5.26 - 326 Square millimeter
- 10 - 22 Square millimeter
- Battery Fuse
- 15A Fast-Acting Fuse ampere
- Special Features
- Isolated Signaling Line Circuit (SLC) interface voltage direct current
Others
- Maximum Battery Capacity
- 7 - 200 Ah
- Mains Frequency
- 50/60 hertz
- Battery Charger
- Yes
- Wire Size
- 5.26 - 326 Square millimeter
- 10 - 22 Square millimeter
- Battery Fuse
- 15A Fast-Acting Fuse ampere
- Special Features
- Isolated Signaling Line Circuit (SLC) interface voltage direct current
- Battery Charger : Yes
- Wire Size : 5.26 - 326 Square millimeter|10 - 22 Square millimeter
- Battery Fuse : 15A Fast-Acting Fuse ampere
- Special Features : Isolated Signaling Line Circuit (SLC) interface voltage direct current
- Maximum Battery Capacity : 7 - 200 Ah
- Mains Frequency : 50/60 hertz