Power Supplies
Auxilary power supply
Auxilary power supplys by Notifier are used for the operation of peripheral devices for the ONYX Series control panels.
Auxilary power supplys by Notifier are used for the operation of peripheral devices for the ONYX Series control panels. The APS2-6R is a state-of-the-art, 150 watt, switching auxiliary power supply providing 24V DC of filtered DC power. The APS2-6R provides three 24V DC output circuits, rated for 6.0 Amps in alarm and 4.0 Amps continuous.
Features & Benefits:- UL 864 Ninth Edition compliant
- Lightweight, compact design
- Output circuits with overload protection
- Built-in “brown-out” circuitry
- UL-Listed: S635
- FM approved
- CSFM: 7315-0028:248
- FDNY: COA#6028
Others
- Mains Frequency
- 50/60 hertz
- Wire Size
- 3.1 Square millimeter
- 12 Square millimeter
- Special Features
- Output Circuits with Overload Protection voltage direct current
- Battery Fuse
- 10A Fast-Acting Fuse ampere
- Battery Charger
- Yes
Others
- Mains Frequency
- 50/60 hertz
- Wire Size
- 3.1 Square millimeter
- 12 Square millimeter
- Special Features
- Output Circuits with Overload Protection voltage direct current
- Battery Fuse
- 10A Fast-Acting Fuse ampere
- Battery Charger
- Yes
- Wire Size : 3.1 Square millimeter|12 Square millimeter
- Special Features : Output Circuits with Overload Protection voltage direct current
- Battery Fuse : 10A Fast-Acting Fuse ampere
- Battery Charger : Yes
- Mains Frequency : 50/60 hertz